??
CAD model selection
HELP_VARIABLE
Naming
RPF40+ NTC20k white L2000
Article Number
721288
Level of Detail
Picture
rpf40_plus_aktiv_weisse_kugel.png
link to website
link to website
Measured values
temperature
Application/type
Pendulum sensor
Configuration
0
Sensor
SI-Protection against permeation of humidity and mechanical stress (e.g. vibration), NTC20K, passive
Output voltage
0
Output current
0
Operating range temperature
-35 - +90
Accuracy temperature
±0,22 K (typ. at 25 °C), depending on length of connection wire
Output signal temperature
0
Operating range humidity
max. 85% rH short term condensation
Power supply
0
Power consumption
0
Material in touch with media
Sensor head, PF31, white, Ø=40 mm
Enclosure
USE-S, impact- and shock-resistant enclosure with quick-release cover, PC
Colour
pure white
Protection IP
IP65, IP30, according to EN 60529
Connection
removable cable entry flextherm M20 for wire Ø=4,5..9 mm, removable plug-in terminal, max. 2,5 mm²
Connection cable
PVC, 0,25 mm², passiv 2-wire, white
length connection wire
2
Weight
120
g
Packaging
250 x 180 x 0
Delivery content
incl. mounting base enclosure USE-S pure white, incl. mounting set (screws and accessories)
Preview - Generation
3D
2D