CAD model selection
Naming
FTK+ 400 AAS PT1000 1/3 DIN
Article Number
655774
Level of Detail
300
200
Picture
ftk_plus.png
link to website
link to website
Measured values
temperature, humidity
Application/type
Duct sensor
Configuration
jumper
Sensor
PT1000 1/3 DIN
Output voltage
---
Output current
2x 4..20 mA, max. load 500 Ω
Output switching contact
---
Network technology
---
Data transmission
---
Operating range temperature
-20 - +70
Accuracy temperature
±0,3 K (typ. at 21 °C), within default measuring range, potentiometer for offset adjustment
Output signal temperature
scaling analogue output, -20..+80 °C (default setting), selectable from 4 temperature ranges -40..+60 | 0..+50 | -20..+80 | -15..+35 °C, adjustable at the transducer
Operating range humidity
max. 85% rH short term condensation
Measuring range humidity
0..100% rH non-condensing, 0..85 KJ/kg enthalpy, 0..50 | 0..80 g/m³ absolute humidity, 0..+50 | -20..+80 °C dew point, adjustable at the transducer
Accuracy humidity
±2% between 10..90% rH (typ. at 21 °C), potentiometer for offset adjustment
Power supply
15..24 V = (±10%) SELV
Power consumption
max. 1 W (24 V =)
Material in touch with media
Pipe, PA6, with filter stainless steel wire mesh, black, Ø=19,5 mm
Installation length
400
mm
Display
---
Enclosure
USE-S, impact- and shock-resistant enclosure with quick-release cover, PC
Colour
pure white
Protection IP
IP65, according to EN 60529
Connection
removable cable entry flextherm M20 for wire Ø=4,5..9 mm, removable plug-in terminal, max. 2,5 mm²
Packaging
70 x 70 x 500
Delivery content
incl. mounting flange, incl. mounting set (screws and accessories)
Preview - Generation
3D
2D