??
Wybór modelu CAD
HELP_VARIABLE
Naming
Article Number
Level of Detail
Picture
link to website
link zur Website
Measured values
temperature
Application/type
Surface sensor
Configuration
jumper
Sensor
SI-Protection against permeation of humidity and mechanical stress (e.g. vibration)
Output voltage
Operating range temperature
-35 - +70
Accuracy temperature
±0,5 K (typ. at 21 °C), within default measuring range, depending on length of connection wire
Output signal temperature
scaling analogue output, 0..+50 °C (default setting), selectable from 4 temperature ranges -50..+50 | -20..+80 | -15..+35 | -10..+120 | 0..+50 | 0..+100 | 0..+160 | 0..+250 °C, adjustable at the transducer
Operating range temperature enclosure
-35..+70
Operating range humidity
max. 85% rH short term condensation
Power supply
Power consumption
Material in touch with media
Sensor probe, aluminium, 35x10x6 mm
Installation length
35 mm
Enclosure
USE-S, impact- and shock-resistant enclosure with quick-release cover, PC
Colour
pure white
Protection IP
IP65, according to EN 60529
Connection
removable cable entry flextherm M20 for wire Ø=4,5..9 mm, removable plug-in terminal, max. 2,5 mm²
Connection cable
PVC, 0,25 mm², passiv 2-wire, white
length connection wire
Mounting
surface mounting due to self-adhesive sensor surface
Weight
115 g
Packaging
170 x 120 x 0
Delivery content
incl. mounting base enclosure USE-S pure white, incl. mounting set (screws and accessories)
Preview - Generation
3D
2D