??
CAD model selection
HELP_VARIABLE
Naming
Article Number
Level of Detail
Picture
link to website
link to website
Measured values
temperature
Application/type
Surface sensor
Configuration
Sensor
Output voltage
Operating range temperature
Accuracy temperature
Output signal temperature
Operating range temperature enclosure
Operating range humidity
max. 85% rH short term condensation
Power supply
Power consumption
Material in touch with media
Sensor probe, Ø=11/15 mm, aluminium, hex pressed (IP65)
Installation length
28 mm
Enclosure
USE-S, impact- and shock-resistant enclosure with quick-release cover, PC
Colour
pure white
Protection IP
IP65, according to EN 60529
Connection
removable cable entry flextherm M20 for wire Ø=4,5..9 mm, removable plug-in terminal, max. 2,5 mm²
Connection cable
length connection wire
1
Weight
g
Packaging
170 x 120 x 0
Delivery content
incl. mounting base enclosure USE-S pure white, incl. fixing kit rawlplugs and screws (2x each)
Preview - Generation
3D
2D