??
Wybór modelu CAD
HELP_VARIABLE
Naming
Article Number
Level of Detail
Picture
link to website
link to website
Measured values
temperature, humidity
Application/type
Duct sensor
Configuration
Sensor
Output voltage
Output current
Output switching contact
Network technology
Data transmission
Operating range temperature
-20 - +70
Accuracy temperature
Output signal temperature
Operating range humidity
max. 85% rH short term condensation
Measuring range humidity
Accuracy humidity
Power supply
Power consumption
Material in touch with media
Pipe, PA6, with filter stainless steel wire mesh, black, Ø=19,5 mm
Installation length
mm
Display
Enclosure
Colour
Protection IP
IP65, according to EN 60529
Connection
Packaging
Delivery content
incl. mounting flange, incl. mounting set (screws and accessories)
Preview - Generation
3D
2D