??
CAD model selection
HELP_VARIABLE
Naming
Article Number
Level of Detail
Picture
link to website
link to website
Measured values
Application/type
Duct sensor
Configuration
Sensor
Output voltage
Output current
Output switching contact
Network technology
Data transmission
Operating range temperature
0 - +50
Accuracy temperature
Output signal temperature
Operating range humidity
max. 85% rH short term condensation
Measuring range humidity
Accuracy humidity
Measuring range CO2
Accuracy CO2
Measuring VOC mixed gas
Power supply
Power consumption
max. 2,5 W (24 V =), 4,3 VA (24 V ~)
Material in touch with media
Installation length
mm
Display
Enclosure
USE-M, impact- and shock-resistant enclosure with quick-release cover, PC
Colour
Protection IP
IP65, according to EN 60529
Connection
Packaging
Delivery content
incl. mounting flange, incl. mounting set (screws and accessories)
Preview - Generation
3D
2D