??
CAD model selection
HELP_VARIABLE
Naming
Article Number
Level of Detail
Picture
link to website
link to website
Measured values
temperature
Application/type
Duct averaging sensor
Configuration
Output voltage
Output current
Output switching contact
Network technology
Data transmission
Operating range temperature
-30 - +80
Accuracy temperature
±0,5 K (typ. at 21 °C), within default measuring range, offset setting via app or uConfig
Output signal temperature
scaling analogue output, -20..+80 °C (default setting), selectable from 8 temperature ranges -50..+50 | -20..+80 | -15..+35 | -10..+120 | 0..+50 | 0..+100 | 0..+160 | 0..+250 °C, optionally configurable
Operating range temperature enclosure
Operating range humidity
max. 85% rH short term condensation
Power supply
Power consumption
max. 2,5 W (24 V =), 4,3 VA (24 V ~)
Material in touch with media
Sensor rod, copper, bendable, Ø=4 mm, Sensor neck, stainless steel V4A (1.4571), Ø=6 mm
Installation length
400 mm
Display
Enclosure
USE-M, impact- and shock-resistant enclosure with quick-release cover, PC
Colour
Protection IP
IP65, according to EN 60529
Connection
Packaging
95 x 94 x 460
Delivery content
incl. mounting flange MF6DS flexible, incl. fixing kit rawlplugs and screws (2x each)
Preview - Generation
3D
2D