??
CAD model selection
HELP_VARIABLE
Naming
Article Number
Level of Detail
Picture
link to website
link to website
Measured values
temperature, humidity, luminosity, conductivity
Application/type
Condensation sensor
Configuration
Output voltage
2x 0..10 V or 0..5 V, adjustable via Thermokon app, live-zero configuration via app, min. load 10 kΩ
Output switching contact
Network technology
Data transmission
Operating range temperature
0 - +50
Accuracy temperature
±0,5 K (typ. at 21 °C)
Operating ranges temperature
0
Output signal temperature
scaling analogue output, 0..+50 °C (default setting), selectable from 4 temperature ranges -40..+60 | 0..+50 | -20..+80 | -15..+35 °C, optionally configurable
Operating range humidity
max. 85% rH short term condensation
Measuring range humidity
0..100% rH non-condensing, 0..85 KJ/kg enthalpy, 0..50 | 0..80 g/m³ absolute humidity, 0..+50 | -20..+80 °C dew point, optionally configurable
Accuracy humidity
±2% between 10..90% rH (typ. at 21 °C), potentiometer to adjust the sensitivity
Power supply
Power consumption
Installation length
73 mm
Display
Enclosure
USE-L, impact- and shock-resistant enclosure with quick-release cover, PC
Colour
pure white, transparent cover
Protection IP
IP65, according to EN 60529
Connection
Connection cable
PVC, 0,25 mm², white
length connection wire
Packaging
162 x 152 x 65
Delivery content
incl. mounting base enclosure USE-L pure white, incl. mounting set (screws and accessories), incl. cable tie 140x3,6 mm, incl. syringe thermal contact fluid 2 ml
Preview - Generation
3D
2D