??
CAD model selection
HELP_VARIABLE
Naming
Article Number
Level of Detail
Picture
link to website
link to website
Measured values
temperature
Application/type
Outdoor sensor
Configuration
jumper
Sensor
Operating range temperature
-35 - +90
Accuracy temperature
Operating range humidity
max. 85% rH short term condensation
Enclosure
USE-S, impact- and shock-resistant enclosure with quick-release cover, PC
Colour
pure white
Protection IP
IP65, according to EN 60529
Connection
removable cable entry flextherm M20 for wire Ø=4,5..9 mm, removable plug-in terminal, max. 2,5 mm²
Connection cable
Packaging
85 x 105 x 54
Delivery content
incl. mounting base enclosure USE-S pure white, incl. mounting set (screws and accessories)
Preview - Generation
3D
2D