??
CAD model selection
HELP_VARIABLE
Naming
Article Number
Level of Detail
Picture
link to website
link to website
Measured values
Application/type
Outdoor sensor
Configuration
Sensor
ambient light sensor with precise optical filtering appropriate to the human eye
Output voltage
Output current
Output switching contact
Network technology
Data transmission
Operating range temperature
-30 - +70
Accuracy temperature
Output signal temperature
Operating range humidity
max. 85% rH short term condensation
Measuring range humidity
Accuracy humidity
Measuring range light
0..1000 lux (default setting), selectable from 6 ranges 0..200 lux | 0..1000 lux | 0..2 klux | 0..10 klux | 0..20 klux | 0..50 klux
Accuracy light
±5% of measuring range
Measuring range atm. pressure
Accuracy atmospheric pressure
Power supply
Power consumption
typ. 0,6 W (24 V =), 1,5 VA (24 V ~)
Enclosure
USE-M, impact- and shock-resistant enclosure with quick-release cover, PC
Colour
pure white, translucent cover PC
Protection IP
IP65, according to EN 60529
Connection
Packaging
128 x 100 x 65
Delivery content
incl. mounting base enclosure USE-M pure white, incl. mounting set (screws and accessories)
Preview - Generation
3D
2D