??
CAD model selection
HELP_VARIABLE
Naming
Article Number
Level of Detail
Picture
link to website
link to website
Measured values
Application/type
Differential pressure transducer
Configuration
Sensor
piezo measuring element
Output voltage
Output current
Output switching contact
Input
Network technology
Data transmission
Operating range temperature
-10 - +50
Operating ranges temperature
0
Operating range temperature enclosure
0
Operating range humidity
max. 85% rH short term condensation
Operating range pressure
air or other non-flammable/non-aggressive gases, max. 40 kPa
Power supply
Power consumption
max. 2,5 W (24 V =), 4,3 VA (24 V ~)
Material in touch with media
0
Display
Enclosure
USE-L, impact- and shock-resistant enclosure with quick-release cover, PC
Colour
Protection IP
IP65, according to EN 60529
Connection
Mounting
surface-mounted flat on base using screws, prepared for mounting on DIN rail TS35 (35x7,5 mm) according to EN 60715
Packaging
Delivery content
incl. mounting base enclosure USE-L pure white, incl. mounting set (screws and accessories), incl. pressure connection set and 2 m PVC connection hose
Preview - Generation
3D
2D