??
CAD model selection
HELP_VARIABLE
Naming
Article Number
Level of Detail
Picture
link to website
link to website
Measured values
temperature
Application/type
Room operating unit
Operating functions
Operating elements
Configuration
Sensor
Output voltage
Input
Network technology
Operating range temperature
-35 - +70
Accuracy temperature
Output signal temperature
Operating range humidity
max. 85% rH non-condensing
Power supply
Power consumption
typ. 0,4 W (24 V =), 0,8 VA (24 V ~)
Enclosure
NOVOS 3, PC V0
Colour
Protection IP
IP20, according to EN 60529
Connection
tool-free mountable spring clamp, max. 1,5 mm², cable entry via rear opening, predetermined breaking point (bottom) or drilling mark (top)
Mounting
flush-mounted on standard EU box (Ø=60 mm), surface-mounted flat on base using adhesive foil or screws, base part can be mounted and wired separately
Packaging
Preview - Generation
3D
2D