??
Wybór modelu CAD
HELP_VARIABLE
Naming
Article Number
Level of Detail
Picture
link to website
link to website
Measured values
Application/type
Room operating unit
Operating functions
Operating elements
Configuration
Sensor
Output voltage
Input
Network technology
Operating range temperature
Accuracy temperature
Output signal temperature
Operating range humidity
max. 85% rH non-condensing
Measuring range CO2
Accuracy CO2
Power supply
Power consumption
Display
Enclosure
NOVOS 5, PC V0
Colour
Protection IP
IP30, according to EN 60529
Connection
tool-free mountable spring clamp, max. 1,5 mm², cable entry via rear opening, predetermined breaking point (bottom) or drilling mark (top)
Mounting
flush-mounted on standard EU box (Ø=60 mm), surface-mounted flat on base using adhesive foil or screws, base part can be mounted and wired separately
Packaging
170 x 110 x 45
Preview - Generation
3D
2D