??
CAD model selection
HELP_VARIABLE
Naming
Article Number
Level of Detail
Picture
link to website
link to website
Measured values
temperature, humidity
Application/type
Ceiling flush mount sensor
Configuration
Output voltage
Output current
Network technology
Data transmission
Operating range temperature
-35 - +70
Accuracy temperature
Output signal temperature
Operating range humidity
max. 85% rH short term condensation
Measuring range humidity
Accuracy humidity
Power supply
Power consumption
Material in touch with media
Sensor head, Ø=30 mm, ABS, white
Enclosure
Colour
pure white
Protection IP
IP30, enclosure IP65, according to EN 60529
Connection
Connection cable
flat ribbon cable, for mounting 15 mm from the sensor head, separable by means of RJ12 socket and plug, black
length connection wire
3,15
Mounting
facet mounting
Packaging
Delivery content
Preview - Generation
3D
2D