??
Wybór modelu CAD
HELP_VARIABLE
Naming
Article Number
Level of Detail
Picture
link to website
link to website
Measured values
temperature, humidity
Application/type
Wall sensor
Configuration
Thermokon app, uConfig, jumper
Output voltage
Output current
Operating range temperature
-40 - +120
Accuracy temperature
±0,3 K (typ. at 21 °C), within default measuring range, potentiometer for offset adjustment, offset setting via app or uConfig
Output signal temperature
scaling analogue output, -20..+80 °C (default setting), selectable from 4 temperature ranges -40..+60 | 0..+50 | -20..+80 | -15..+35 °C, adjustable at the transducer
Operating range temperature enclosure
-35..+70
Operating range humidity
max. 85% rH short term condensation
Measuring range humidity
0..100% rH non-condensing, 0..85 KJ/kg enthalpy, 0..50 | 0..80 g/m³ absolute humidity, 0..+50 | -20..+80 °C dew point, adjustable at the transducer
Accuracy humidity
±2% between 10..90% rH (typ. at 21 °C), potentiometer for offset adjustment
Power supply
Power consumption
typ. 0,4 W (24 V =), 0,8 VA (24 V ~)
Material in touch with media
Sensor head, Ø=13 mm, end of sensor Ø=7 mm, stainless steel V2A (1.4305)
Installation length
mm
Enclosure
USE-M, impact- and shock-resistant enclosure with quick-release cover, PC
Colour
pure white
Protection IP
enclosure IP65, according to EN 60529
Connection
removable cable entry flextherm M20 for wire Ø=4,5..9 mm, removable plug-in terminal, max. 2,5 mm²
Connection cable
PVC, 0,14 mm², grey
length connection wire
15
Mounting
plastering or installation in hollow wall
Packaging
147 x 127 x 95
Delivery content
incl. mounting base enclosure USE-M pure white, incl. mounting set (screws and accessories)
Preview - Generation
3D
2D