??
CAD model selection
HELP_VARIABLE
Naming
Article Number
Level of Detail
Picture
link to website
link to website
Measured values
temperature, humidity
Configuration
jumper
Output voltage
Output current
Operating range temperature
-20 - +70
Accuracy temperature
±0,3 K (typ. at 21 °C), within default measuring range, potentiometer for offset adjustment
Output signal temperature
-20..+80 °C (default setting), selectable from 4 temperature ranges -40..+60 | 0..+50 | -20..+80 | -15..+35 °C, adjustable at the transducer
Operating range humidity
max. 85% rH short term condensation
Measuring range humidity
0..100% rH non-condensing, 0..85 KJ/kg enthalpy, 0..50 | 0..80 g/m³ absolute humidity, 0..+50 | -20..+80 °C dew point, adjustable at the transducer
Accuracy humidity
±2% between 10..90% rH (typ. at 21 °C), potentiometer for offset adjustment
Power supply
Power consumption
Material in touch with media
Pipe, Ø=20 mm, PA6, black, length 210 mm, with filter stainless steel wire mesh, with weight stainless steel
Enclosure
USE-M, impact- and shock-resistant enclosure with quick-release cover, PC
Colour
pure white
Protection IP
IP20, enclosure IP65, according to EN 60529
Connection
removable cable entry flextherm M20 for wire Ø=4,5..9 mm, removable plug-in terminal, max. 2,5 mm²
Connection cable
PVC, 0,14 mm², grey
length connection wire
Packaging
217 x 128 x 91
Delivery content
incl. mounting base enclosure USE-M pure white, incl. mounting set (screws and accessories)
Preview - Generation
3D
2D