??
CAD model selection
HELP_VARIABLE
Naming
Article Number
Level of Detail
Picture
link to website
link to website
Measured values
CO2
Application/type
Pendulum sensor
Configuration
jumper
Sensor
NDIR (non-dispersive, infrared)
Output voltage
2x 0..10 V or 0..5 V, adjustable via jumper, min. load 10 kΩ
Operating range temperature
0 - +50
Operating range humidity
max. 85% rH short term condensation
Measuring range CO2
0..2000
Accuracy CO2
±50 ppm +3% of measured value (typ. at 21 °C, 50% rH, 1015 hPa), self-calibration Dual Channel
Power supply
15..35 V = SELV, 19..29 V ~ SELV
Power consumption
max. 2,5 W (24 V =), 4,3 VA (24 V ~)
Material in touch with media
Sensor head, Ø=31/20 mm, length 126 mm
Enclosure
USE-L, impact- and shock-resistant enclosure with quick-release cover, PC
Colour
pure white
Protection IP
IP65, according to EN 60529
Connection
removable cable entry flextherm M20 for wire Ø=4,5..9 mm, removable plug-in terminal, max. 2,5 mm²
Connection cable
PVC, 0,25 mm², white
length connection wire
Packaging
Delivery content
incl. mounting base enclosure USE-L pure white, incl. mounting set (screws and accessories)
Preview - Generation
3D
2D