??
CAD model selection
HELP_VARIABLE
Naming
Article Number
Level of Detail
Picture
link to website
link to website
Measured values
Application/type
Room sensor
Configuration
Sensor
Output voltage
Output current
Input
Network technology
Data transmission
Operating range temperature
0 - 50
Accuracy temperature
Output signal temperature
Operating range humidity
max. 85% rH non-condensing
Measuring range humidity
Accuracy humidity
Measuring range CO2
Accuracy CO2
Measuring VOC mixed gas
Power supply
Power consumption
Enclosure
NOVOS 3, PC V0
Colour
Protection IP
IP20
Connection
tool-free mountable spring clamp, max. 1,5 mm², cable entry via rear opening, predetermined breaking point (bottom) or drilling mark (top)
Connection cable
Mounting
flush-mounted on standard EU box (Ø=60 mm), surface-mounted flat on base using adhesive foil or screws, base part can be mounted and wired separately
Packaging
115 x 105 x 30
Preview - Generation
3D
2D