??
CAD model selection
HELP_VARIABLE
Naming
Article Number
Level of Detail
Picture
link to website
link to website
Measured values
radiation temperature
Application/type
Ceiling sensor
Configuration
Thermokon app, uConfig
Sensor
PIR (passive infrared), optical aperture angle (50% sensitivity): 80 ±5°
Output voltage
Output current
Operating range temperature
-20 - +70
Accuracy temperature
±0,5 K (typ. at 21 °C), mounting height >7 m ±1,5 K
Output signal temperature
0..+50 °C (default setting), selectable from 4 temperature ranges -40..+60 | 0..+50 | -20..+80 | -15..+35 °C, adjustable at the transducer
Operating range humidity
max. 85% rH short term condensation
Power supply
Power consumption
typ. 0,6 W (24 V =), 1,5 VA (24 V ~)
Material in touch with media
temperature averaging over the circular detection area
Enclosure
USE-M, impact- and shock-resistant enclosure with quick-release cover, PC
Colour
pure white
Protection IP
IP30, according to EN 60529
Connection
removable cable entry flextherm M20 for wire Ø=4,5..9 mm, removable plug-in terminal, max. 2,5 mm², 2x RJ45 socket
Connection cable
length connection wire
1,5
Packaging
146 x 128 x 91
Delivery content
incl. mounting base enclosure USE-M pure white
Preview - Generation
3D
2D