??
CAD model selection
HELP_VARIABLE
Naming
Article Number
Level of Detail
Picture
link to website
link to website
Measured values
temperature
Application/type
Pendulum sensor
Configuration
Sensor
Output voltage
Output current
Operating range temperature
Accuracy temperature
Output signal temperature
Operating range humidity
max. 85% rH short term condensation
Power supply
Power consumption
Material in touch with media
Sensor probe, Ø=15 mm, stainless steel V2A (1.4305), length 100 mm, hex pressed (IP65)
Enclosure
USE-S, impact- and shock-resistant enclosure with quick-release cover, PC
Colour
pure white
Protection IP
IP65, according to EN 60529
Connection
removable cable entry flextherm M20 for wire Ø=4,5..9 mm, removable plug-in terminal, max. 2,5 mm²
Connection cable
length connection wire
Packaging
200 x 130 x 0
Delivery content
incl. mounting base enclosure USE-S pure white, incl. mounting set (screws and accessories)
Preview - Generation
3D
2D