??
Wybór modelu CAD
HELP_VARIABLE
Naming
Article Number
Level of Detail
Picture
link to website
link to website
Measured values
luminosity
Application/type
Ceiling sensor
Configuration
Sensor
ambient light sensor with precise optical filtering appropriate to the human eye
Output voltage
Output current
Output switching contact
Network technology
Data transmission
Operating range temperature
-25 - +65
Operating range humidity
max. 85% rH non-condensing
Measuring range light
selectable from 6 ranges 0..200 lux | 0..1000 lux | 0..2 klux | 0..10 klux | 0..20 klux | 0..50 klux, optionally configurable
Accuracy light
±5% of measuring range, calibration via app / uConfig
Power supply
Power consumption
Material in touch with media
Enclosure
USE-M, impact- and shock-resistant enclosure with quick-release cover, PC
Colour
pure white
Protection IP
IP30, enclosure IP65, according to EN 60529
Connection
Connection cable
length connection wire
1,5
Packaging
146 x 128 x 91
Delivery content
incl. mounting base enclosure USE-M pure white, incl. mounting set (screws and accessories)
Preview - Generation
3D
2D